E-Service Applications for Industrial Gas Turbines up to 15MW
Illustrated Parts Catalogue
The illustrated parts catalogue allows the user to drill down graphically through the engine core to identify spare part references and quantities. The core engine catalogues are available for TA, TB, SGT-100 (formerly: Typhoon) and SGT-200 (formerly: Tornado) engines at present. Customer-specific package catalogues are available as a contract option.
Spare Parts Viewer*
The Spares Parts Viewer* allows the user to identify spare parts, by the use of photographs of the parts; and to check weights, sizes and stock availability. The user may search using key words or partial part numbers to identify a range of spares available. An extended range of data is available on parts, such as hazardous information and its bill of materials.
* Please note that the "Spares Parts Viewer" is not showing the correct pricing for 2008. Please refer to "Spares Finder" for updated prices.
Spares Finder (Global Spare Parts Inventory)
Spares Finder enables the user to search using key words or partial part numbers to identify a range of spares and current stock availability, which is updated daily.
Service Bulletins
The service bulletins application allows the user to browse Service Bulletins and Notice to Operators (NTO) for the complete industrial engine range less than 15 MW. Users are presented with a menu offering the different Siemens Gas Turbines (SGT) derivatives followed by a chronological document history to browse. All Bulletins and NTOs are in PDF format.