Compression Solutions
2004
OZ2 Phase 1&2, Algeria, 2004-2005
Crude Oil Transmission
Customer: Spie-Capag-Saipem GEIE
Operator: Sonatrach
Product: SGT-200 (previous: Tornado)
Scope of supply:
30 x Gas turbine drivers in two phases
- 800 km long, 34 inch diameter crude oil pipeline from Haoud El Hamra to Arzew
- Six pumping stations
- Phase 1 handed over March 2004, Phase 2 operational from January 2005
- Main line oil pump capacity of 1752 m³/hr
- Type of designation: SGT-200 (previous: Tornado)
- Exhaust gas flow/temp: 29.5 kg/s, 489 ºC
- Pressure ratio: 12.3:1
- Power turbine speed: 10,950 rpm
- Driver power: 10,300 bhp (7.68 MW)