Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Gas Turbines - Small Scale

(< 50 MW)

SGT-100

The SGT-100 is a proven gas turbine for industrial power generation: 4.35 MW up to 5.25 MW(e). It can be also used as mechanical drive.

SGT-300

Industrial gas turbine for power generation: 7.90 MW(e)


SGT-500

The SGT-500 offers 17 MW(e) output for power generation. It operates also as mechanical drive (shaft output: 17.40 MW).

SGT-700

The SGT-700 offers 29.06 MW(e) for power generation. It operates also as mechanical drive (shaft output: 30.10 MW).

SGT-200

The SGT-200 offers 6.75 MW(e) output for power generation. It operates also as mechanical drive (shaft output: 7.68 MW).

SGT-400

The SGT-400 offers 12.90 MW(e) output for power generation. It operates also as mechanical drive (shaft output: 13.40 MW).

SGT-600

The SGT-600 offers 24.77 MW(e) for power generation. It operates also as mechanical drive (shaft output: 25.40 MW).

SGT-800

Industrial gas turbine for power generation: 47 MW(e).


Footer

Context Zone