BenefitsSGT-700Robust industrial design
- Low noise & low vibration level
- EB-welded compressor rotor for smooth running and trouble-free operation
- Heavy duty tilting pad bearings using mineral oil
- Casings with blade containment capability, thermal insulation and no requirement for forced ventilation
Environmentally friendly
- simple DLE system for stable operation
- only engine in its class with DLE on liquid fuel
- world class NOx emissions
High Performance
- high efficiency for low fuel cost
- rapid load changes (light industrial machine)
- low degradation of output & heat rate
- dual fuel DLE capability with fuel changeover capability (gas to liquid & liquid to gas) on load
- E-Service Applications (Operating Statistics, Upgrades & Enhancements)
|