Design Concept
SGT-600 for Power Generation and Mechanical Drive: up to 25.40 MW
The SGT-600 is a twin shaft machine with ten compressor stages. The first two stages have variable guide vanes. To avoid surging in the compressor during start and at low load, the unit is equipped with two bleed valves. The combustion chamber is of annular type and includes 18 burners. The inner surface of the combustor has a thermal barrier coating, that reduces the level of heat transfer and extends the lifetime. The SGT-600 is available with a conventional or Dry Low Emissions (DLE) combustion system. Both systems provide dual fuel capability, the DLE system also achieves low NOx levels.
Power Generation Package
The SGT-600 is available as a factory assembled package. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, generator (for PG applications) and all systems mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted.