Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

SGT-500 for Power Generation and Mechanical Drive (up to 18.60 MW peak load)

The modular, compact design of the SGT-500 facilitates easy on-site service – complete modules can be swiftly exchanged. The SGT-500 contains a twin-shaft gas generator: The low pressure axis contains a 10 stage low pressure compressor and a 2 stage low pressure turbine. The high pressure axis contains an 8 stage high pressure compressor and a 1 stage high pressure turbine. The three-stage power turbine speed is 3,600 rpm for power generation and 3,450 rpm for mechanical drive. In order to increase efficiency, a blade tip clearance adjuster is connected between the power turbine stator and rotor. The gas turbine is available with a conventional or Dry Low Emissions (DLE) combustion system. Both systems provide dual fuel capability, the DLE system also providing extremely low NOx levels.

 

SGT-500 Package

 

The SGT-500 is available as a factory assembled package. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, generator (for PG applications) and all systems mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted.

 

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations