Technical DataSGT-400 gas turbine for Mechanical Drives
Shaft output: 13.40 MW (18,000 bhp)
- Fuel: Natural gas / liquid fuel, dual fuel and other fuels capability on request
- Efficiency: 36.2 %
- Heat rate: 9,943 kJ/kW-hr (7,028 Btu/bhp-hr)
- Turbine speed: 9,500 rpm
- Compressor pressure ratio: 16.8:1
- Exhaust gas flow / temperature: 39.4 kg/s, 555 °C (86.8 lb/s, 1,031 °F)
- NOx emissions (with DLE, corrected to 15 % O2 dry): ≤ 15 ppmV
|