SGT-400 Gas Turbine for Mechanical Drives
Shaft output: (ISO) 13.40 MW
The SGT-400 twin-shaft industrial gas turbine is a proven unit for mechanical drive of compressors and pumps, and is widely used in the oil and gas industry. It offers outstanding reliability, efficiency and maintainability. It is designed to operate on a wide range of gaseous and liquid fuels.
Pump Applications
The SGT-400 provides an ideal drive solution for pumping applications. These include crude oil and refinery product transmission and water injection. Drive from the power turbine is usually via a speed-reducing gearbox. Excellent speed and load turndown characteristics allow maximum flexibility of operation.
Compressor Applications
With a power turbine speed of 4,800 to 10,000 rpm, most compressor drive applications can be met without the need for a speed-changing gear. As drive for centrifugal compressors for gas injection, pipeline transmission and boosting, gas processing and refrigeration, the SGT-400 is the turbine of choice.
Design Concept
Technical Data
Benefits