Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

SGT-300 single-shaft turbine for Power Generation: 7.90 MW(e)

SGT-300 Core EngineSGT-300 Core Engine

The SGT-300 design is uniquely simple, employing a single twin-bearing rotor with heavy duty casings. This enables full site maintenance. The gas turbine is available with a Dry Low Emissions (DLE) combustion system, providing extremely low NOx levels with both gas and liquid fuels, as well as a full dual-fuel capability.

 

 
 
SGT-300 Modular PackagesSGT-300 Modular Packages

Power Generation Package

 

The SGT-300 is available as a factory-assembled packaged power plant. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, generator and all systems mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted.

 

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations