Technical DataSGT-200-1S single-shaft turbine for Power Generation
Power output 6.75 MW(e)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Frequency: 50/60 Hz
- Electrical efficiency: 31.5 %
- Heat rate: 11,418 kJ/kW-hr (10,823 Btu/kW-hr)
- Turbine speed: 11,053 rpm
- Compressor pressure ratio: 12.2:1
- Exhaust gas flow / temperature: 29.3 kg/s, 466 °C (64.5 lb/s, 871 °F)
- NOx emissions (with DLE, corrected to 15 % O2 dry): ≤ 25 ppmV
|