Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

SGT-200-1S single-shaft turbine for Power Generation (up to 6.75 MW)

SGT-200-1S Core EngineSGT-200-1S Core Engine

The SGT-200-1S design is uniquely simple, employing a twin bearing gas generator, twin bearing power turbine and heavy duty casings. This allows full site maintenance to be carried out. The single shaft configuration provides excellent load acceptance and rejection characteristics, allowing robust and reliable operation in all applications. The gas turbine is available with a conventional or Dry Low Emissions (DLE) combustion system. Both systems provide dual fuel capability, the DLE system also providing extremely low NOx levels.

 

 
 
SGT-200-1S Modular PackagesSGT-200-1S Modular Packages

Power Generation Package

 

The SGT-200-1S is available as a factory assembled packaged power plant. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, generator and all systems mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted.

 

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations