Technical DataSGT-100-2S
Shaft output: 4.92 MW (6,600 bhp)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Automatic changeover from primary to secondary fuel at any load
- Efficiency: 31.7 %
- Heat rate: 11,354 kJ/kW-hr (8,025 Btu/bhp-hr)
- Turbine speed: 13,000 rpm
- Compressor pressure ratio: 13.0:1
- Exhaust gas flow / temperature: 17.9 kg/s, 544 °C (39.5 lb/s, 1,011 °F)
- NOx emissions (with DLE, corrected to 15 % O2 dry): ≤ 25 ppmV
|