SGT-100-2S Twin-Shaft Turbine for Mechanical Drives
Shaft output: (ISO) 4.92 MW


The Siemens SGT-100-2S twin-shaft industrial gas turbine is a proven unit for mechanical drive of compressors and pumps, and is widely used in the oil and gas industry. It can operate over a range of different speed and load demands. The gas turbine offers high efficiency and reliability. It operates on a wide range of gaseous and liquid fuels.
Pump Applications
The SGT-100-2S is an ideal drive solution for pumping applications. These include crude oil, other refinery product transmission and water injection. Drive from the power turbine is usually via a speed reducing gearbox.
Compressor Applications
The SGT-100-2S offers exceptional performance for the drive of centrifugal compressors for gas injection, pipeline transmission and boosting, gas processing, refrigeration applications and a variety of other duties. Due to the high output speed of the power turbine and its ability to operate at full power between 10,000 rpm and 13,000 rpm, most compressor drive applications can be met without the need for a speed-changing gear between the power turbine and gas compressor.
Design Concept
Technical Data
Benefits