Technical DataSGT-100-1S single-shaft turbine for Power Generation
Power output 5.25 MW(e)
Also available as 4.35 MW(e), 4.70 MW(e) and 5.05 MW(e)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Automatic changeover from primary to secondary fuel at any load
- Frequency: 50/60Hz
- Electrical efficiency: 30.5%
- Heat rate: 11,815kJ/kW-hr (11,199Btu/kW-hr)
- Turbine speed: 17,384 rpm
- Compressor pressure ratio: 14.6:1
- Exhaust gas flow / temperature: 20.8 kg/s, 530°C (45.8 lb/s, 986°F)
- NOx emissions (with DLE, corrected to 15% O2 dry): ≤25ppmV
|