Design Concept
SGT-100-1S single-shaft turbine for Power Generation (up to 5.25 MW)
The SGT-100-1S design is uniquely simple, employing a single twin bearing rotor with heavy duty casings. This allows full site maintenance to be carried out. The SGT-100-1S is available with a Dry Low Emissions (DLE) combustion system, providing extremely low NOx levels with both gas and liquid fuels, as well as a full dual-fuel capability.
Power Generation Package
The SGT-100-1S is available as a factory assembled packaged power plant for utility and industrial power generation applications. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, generator and all systems mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted.