Siemens Gas Turbine Packages are the combination of standardized design with a variety of modular add-ons to meet specific side and customer requirements and to provide the ideal solution for successful projects. This approach keeps low costs and provides the flexibility to meet individual needs. The Gas Turbine Packages for 50 and 60 Hz applications enable economical power generation in a wide range
up to 288 MW.