Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Siemens Fuel Gasifier

Fuel GasifierFuel Gasifier

Siemens fuel gasifier

Gasification offers one of the cleanest and most flexible ways of converting coal and low-grade fuels into high-value products – electricity, chemicals or synthetic fuels. Combining gasification with advanced gas turbines in Integrated Gasification Combined Cycle (IGCC) power plants results in a highly efficient technology for coal-based power generation. Gasification can offer environmentally friendly plants with lower emissions and the combination with readily available technology for CO₂ Capture and Storage (CCS).


The entrained-flow Siemens Fuel Gasifier (SFG) is able to convert a large range of fuels and is ideally suited for lower-rank fuels like lignite with high ash and moisture content. The technology with its unique cooling screen design and the efficient dry-feeding system is based on more than 30 years of continuous product development

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations