SOFC Product Commercialization
Siemens Power Generation's first pre-commercial product will be the SFC-200. This is a 125 kW SOFC cogeneration system, operating on natural gas at atmospheric pressure, with electrical efficiency of 44-47% at full load. An overall system energy efficiency of >80% is expected, assuming steam/hot water or other cogeneration.

The SFC-200 will be the building block for systems up to 500 kW