Low NOx Burners and Combustion System Solutions
Our burner technologies help control emissions and solve combustion problems in coal-fired boilers. Founded on the proven technologies of Advanced Burner Technologies, acquired in 2006, Siemens is able to provide reliable, proven and cost-effective methods and hardware to reduce emissions and solve operational problems.
With an Advanced Burner Technologies installed base of over 16,000 MW, ranging in unit capacity from 45 to 950 MW, and from 8 burners to 56 burners, Siemens has the experience to provide a successful, cost-effective low NOx conversion or upgrade.


Burner for 950 MW wall-fired boiler