Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

STC-SX

Siemens Turbo Compressor - Single Shaft, Axial Design

STC-SX compressor

More than 50 Years of Experience in Axial Flow Compressors

The compressor type STC-SX is optimally featured for today’s blast furnace requirements – which are characterized by the continuous strive for larger compressor units with increased efficiencies. Siemens axial flow compressors STC-SX have proven to meet customer needs: designed to handle large volume air flows and other clean gases within relatively small casings while maintaining excellent efficiency. Since 1950, the concept of STC-SX has continuously been optimized. Designed in accordance with API 617, this product line now allows for volume flow rates up to 1,300,000 m³/h.

 

Highlights

 

Fields of Application

 

Design Concept

Technical Data

Benefits

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations

Video

Click on the movie icon to start the videoClick on the movie icon to start the video