STC-SX
Siemens Turbo Compressor - Single Shaft, Axial Design


STC-SX compressor
More than 50 Years of Experience in Axial Flow Compressors
The compressor type STC-SX is optimally featured for today’s blast furnace requirements – which are characterized by the continuous strive for larger compressor units with increased efficiencies. Siemens axial flow compressors STC-SX have proven to meet customer needs: designed to handle large volume air flows and other clean gases within relatively small casings while maintaining excellent efficiency. Since 1950, the concept of STC-SX has continuously been optimized. Designed in accordance with API 617, this product line now allows for volume flow rates up to 1,300,000 m³/h.
Highlights
- The perfect match for large volume flows
- Excellent efficiency
- Low maintenance costs
Fields of Application
- Blast furnace air
- FCC air
Design Concept
Technical Data
Benefits