Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

STC-SV

Siemens Turbo Compressor - Single Shaft, Vertically split casing

Syngas compressor for a methanol plant.Syngas compressor for a methanol plant.

Syngas compressor for a methanol plant

The All-Rounder
The compressor series STC-SV is Siemens’ answer to the diversified needs in industrial process compression. From standard processes to high-pressure applications such as hydrocracking, syngas or gas storage and injection, STC-SV compressors are the ideal solution for a large number of applications. These compressor types realize a discharge pressure up to 1,000 bar. As all Siemens single-shaft compressors, STC-SV compressors are designed according to API 617.


The STC-SV (S) is also available as single-stage machine. This is a packaged-unit concept – compressor, driver and auxiliaries form one single-lift unit which facilitates transport and reduces site installation work to a minimum, realizing pressures up to 80

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations

Video

Click on the movie icon to start the videoClick on the movie icon to start the video