STC-SR
Siemens Turbo Compressor – Single-Shaft, Axial-Radial Design


Main Air Compressor STC-SR for CTL plant
Perfect Compressor Solution for Air Separation
Numerous applications, e. g. methanol production, Gas-to-Liquids (GTL) and Coal-to-liquids (CTL), steel plants or Integrated Gasification Combined Cycle (IGCC), require large amounts of air or oxygen. Having built the world’s largest air compressor so far in operation, Siemens has outstanding expertise in compressors with large volume flows.
The STC-SR compressor series is the answer for today’s air separation requirements – demanding ever larger compressor units with increased efficiencies. These axial-radial turbocompressors are designed according to API 617 and optimized to handle large volume air flows while maintaining excellent efficiency, thus perfectly meeting customer needs.
Highlights
- The perfect match for air flows up to 1,300,000 m³/h
- Axial-radial design allowing for intercooling and higher pressure ratios
- Excellent efficiency