Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Compressor Train Solutions out of one hand

We do not just sell turbocompressors. We have a unique compressor train competence from which our customers can benefit.

Whatever your process requirements are, Siemens offers the compressor solution you are looking for. From a single machine to a complex compressor train, we offer a tailor-made compression solution.

Siemens compressors, drives – steam or gas turbine or electrical motor –, controls and other auxiliaries are designed and perfectly matched to meet individual customer needs. Outstanding knowledge of interaction between the components - particularly the main rotating parts - is a result of decades of experience in this field. We can predict reliably how our compressor trains optimize your processes.

Siemens manages the interfaces and guarantees the system's performance as required and specified. Our customers can rely on a sophisticated compression solution and do not simply purchase an assortment of hardware.



In addition to manufacturing and assembling compressor trains, Siemens is one step ahead. The new workshop facility in Duisburg, Germany, allows to test large compressor trains, driven by steam or gas turbines or electric motors. With this mega test center, Siemens is a leading player in the growing markets of large applications by providing adequate test bed facilities and machining capabilities matching our customers' demands.


Technical highlights:
- Electric motor drive up to 100 MW coupling power
- Steam turbine drive up to 35 MW coupling power
- Gas turbine drive up to 160 MW coupling power


 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations

Video

Click on the movie icon to start the videoClick on the movie icon to start the video