Our reference power plant designs for Siemens Steam Plants (SSP™) SSP5-5000, SSP5-6000, SSP6-5000, and SSP6-6000 cover the most frequently ordered output ranges (300-500 MW, 500-700 MW and 700-1000 MW respectively). These designs integrate advanced engineering into a modular reference plant concept.
The SSP™ concept offers a proven base design with a set of options that can be combined to meet your needs. By defining the plant concept a basic design frame is equipped with readily designed modules, which are selected from a full set of options available to cover most common applications. The needed modules can be easily engineered from basic available component modules. Thus we offer a fast, cost effective way to optimize the plant design and layout to your power plant requirements.
The major advantages of the SSP™ concept are short implementation times and assured high-quality standards.