Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Efficiency

BENSON: Net EfficiencyBENSON: Net Efficiency

Increase of Efficiency

The most effective measure for achieving high power plant efficiency is selecting high steam pressure and high steam temperature. Increasing the steam pressure from 167 bar, the standard for drum boilers, to 250 bar enhances the efficiency by roughly 3% without significant increases in investment costs.

The design concept of BENSON Boilers is independent of subcritical and supercritical steam pressure.

BENSON Boilers have been built to date for pressures up to 310 bar and temperatures up to 650 °C.

 
 
Increase of plant efficiency
 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations