Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Flexibility Features


A coal fired power plant with BENSON Boiler can sustain load transients of 4 to 6% per min over a wide load range and in sliding pressure mode.

 
 
BENSON Boiler: Operation Mode of Power PlantsBENSON Boiler: Operation Mode of Power Plants

Operation Mode of Power Plants


Sliding pressure is an essential requirement to reduce thermal stresses in the turbine.

The size and geometry of the furnace of a BENSON boiler can be optimally matched to the fuel with no restrictions on the water/steam side, because the transition from evaporation to superheating is not fixed in location.


 
 
Firing Concepts for BENSON BoilersFiring Concepts for BENSON Boilers

Firing Concepts

The BENSON boiler is constructed with the widest possible range of firing systems.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations