Siemens Simple Cycle Power Plant (SSC™)
Our competence and experience are your competitive advantage
In a simple cycle power plant gas or oil is burned to drive a gas turbine. The gas turbine drives a generator to produce electricity.
Our gas turbine based Siemens Simple Cycle Plants (SSC™) are based on a pre-planned design concept with capacities from 100 to 350 MW per unit for the 50 Hz and 60 Hz market. These plants offer excellent operational flexibility for cycling, peaking or continuous service while providing additional benefits through high fuel flexibility.
Benefits:
- Optimized design
- Excellent investment / performance ratio
- Reduced engineering cost
- Short lead times
- Increased availability
- Rapid start ups and high operational flexibility