Reheat Steam Turbines to Power Biomass Plants
Biomass is an extremely valuable source of energy, since it is defined as CO₂-neutral and a renewable energy source. As available resources are limited, maximum utilization of the fuel is very important and the technologies to be applied have to be efficient, reliable and cost-effective.
Biomass-fueled Combined Heat and Power (CHP) plants are an excellent solution to increase power output without burdening the environment. Driven by economic considerations and the need for uninterrupted power supply, our steam turbine technology has been fine-tuned to harmonize with this plant concept.

The biomass power plant in Malchin, Germany, operates with Siemens’ industrial steam turbines (SST-600).
Reheating is proven as an effective means of improving plant efficiency. And current prices of biomass fuel and electricity tariffs make it economically feasible to build biomass plants with a reheat solution, increasing the profitability of the overall investment.
Well proven steam turbines for biomass plants: